Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Control knobs
GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline
GN 624.5 - Control Knobs, Plastic, Bushing Stainless Steel, without keyway
Ganter
...
GN 624.5 - Control Knobs, Plastic, Bushing Stainless Steel, without keyway
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Control Knob GN 624.5-50-B8-DGR
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
H7 bore (B)
D2 [mm]
Cap
FARBEVIS
D3 [mm]
D4 [mm]
D5 [mm]
D6 [mm]
D7 [mm]
D8 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
R [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
GN 624.5-50-B6-DSG
50
B6
black-gray
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1060
84879090
YES
Product details
GN 624.5-50-B6-DOR
50
B6
orange
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1060
84879090
YES
Product details
GN 624.5-50-B6-DGR
50
B6
grey
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1060
84879090
YES
Product details
GN 624.5-50-B6-DGB
50
B6
yellow
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1060
84879090
YES
Product details
GN 624.5-50-B6-DBL
50
B6
blue
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1060
84879090
YES
Product details
GN 624.5-50-B6-DRT
50
B6
red
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1060
84879090
YES
Product details
GN 624.5-50-B6-DGN
50
B6
green
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1060
84879090
YES
Product details
GN 624.5-50-B8-DSG
50
B8
black-gray
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1012
84879090
YES
Product details
GN 624.5-50-B8-DOR
50
B8
orange
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1012
84879090
YES
Product details
GN 624.5-50-B8-DGR
50
B8
grey
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1012
84879090
YES
Product details
GN 624.5-50-B8-DGB
50
B8
yellow
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1012
84879090
YES
Product details
GN 624.5-50-B8-DBL
50
B8
blue
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1012
84879090
YES
Product details
GN 624.5-50-B8-DRT
50
B8
red
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1012
84879090
YES
Product details
GN 624.5-50-B8-DGN
50
B8
green
22
43
28
40.0
4
4.2
38
3.5
22
12
14
15
0.1012
84879090
YES
Product details
GN 624.5-63-B10-DSG
63
B10
black-gray
26
55
42
49.5
5
6.2
44
3.5
30
9
16
19
0.1830
84879090
YES
Product details
GN 624.5-63-B10-DOR
63
B10
orange
26
55
42
49.5
5
6.2
44
3.5
30
9
16
19
0.1830
84879090
YES
Product details
GN 624.5-63-B10-DGR
63
B10
grey
26
55
42
49.5
5
6.2
44
3.5
30
9
16
19
0.1830
84879090
YES
Product details
GN 624.5-63-B10-DGB
63
B10
yellow
26
55
42
49.5
5
6.2
44
3.5
30
9
16
19
0.1830
84879090
YES
Product details
Show compressed display (21 products)
Part information
Similar parts
Request for quote (RFQ)
Ganter
- GN 624.5
Order number
GN 624.5-50-B8-DGR
Shorttext
Control Knobs, Plastic, Bushing Stainless Steel, without keyway
Latest change
02.12.2025 12:03:39
Unit
Keywords
Adjusting
Bushing
Control Knobs
Operating parts
Plastic
Stainless Steel
keyway
position indication
Classifications
By Functionality
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-02-08-90 Magnetic clamping tool (unspecified)
ECLASS 10.1
21-02-08-90 Magnetic clamping tool (unspecified)
ECLASS 10.0.1
21-02-08-90 Magnetic clamping tool (unspecified)
ECLASS 9.1
21-02-08-90 Magnetic clamping tool (unspecified)
ECLASS 9.0
21-02-08-90 Magnetic clamping tool (unspecified)
ECLASS 8.1
21-02-08-90 Magnetic clamping tool (unspecified)
ECLASS 8.0
21-02-08-90 Magnetic clamping tool (unspecified)
ECLASS 7.1
21-02-08-90 Magnetic clamping tool (unclassified)
ECLASS 7.0
21-02-08-90 Magnetic clamping tool (unclassified)
ECLASS 6.2
21-02-08-90 Magnetic clamping tool (unclassified)
ECLASS 6.1
21-02-08-90 Magnetic clamping tool (unclassified)
ECLASS 6.0
21-02-08-90 Magnetic clamping tools (unclassified)
ECLASS 5.1
21-02-08-01 Magnetic clamping tools