Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Control levers
GN 223 Control Levers, Steel
GN 223 - Control lever with bore
Ganter
...
Control levers
GN 223 Control Levers, Steel
GN 223 - Control lever with bore
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Control lever GN 223-32-B10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
Bore
D2
D3 [mm]
D4 [mm]
H1 [mm]
H2 [mm]
H3 [mm]
L [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
GN 223-25-B8
25
B8
6
16
14
5.0
35
45
0.0450
84879059
YES
Product details
GN 223-32-B10
32
B10
8
20
18
6.5
48
62
0.1030
84879059
YES
Product details
GN 223-40-B12
40
B12
10
30
22
8.5
77
95
0.2140
84879059
YES
Product details
GN 223-52-B16
52
B16
14
40
28
11.0
96
136
0.5000
84879059
YES
Product details
Show compressed display (4 products)
Part information
Similar parts
Request for quote (RFQ)
Ganter
- GN 223
Order number
GN 223-32-B10
Shorttext
Control lever with bore
Latest change
02.12.2025 12:04:35
Unit
Keywords
Control Levers
Control lever
Steel
Tensioning
bore
clamping
levers
parts
switching
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-05-02 Shift lever
ECLASS 10.1
23-01-05-02 Shift lever
ECLASS 10.0.1
23-01-05-02 Shift lever
ECLASS 9.1
23-01-05-02 Shift lever
ECLASS 9.0
23-01-05-02 Shift lever
ECLASS 8.1
23-01-05-02 Shift lever
ECLASS 8.0
23-01-05-02 Shift lever
ECLASS 7.1
23-01-05-02 Shift lever
ECLASS 7.0
23-01-05-02 Shift lever
ECLASS 6.2
23-01-05-02 Shift lever
ECLASS 6.1
23-01-05-02 Shift lever
ECLASS 6.0
23-01-05-02 Shift lever
ECLASS 5.1
23-01-05-02 Shift lever