2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

815D

Expand Table
EN
1/5
Code
MODEL
Product Name
ITEM
Material
MATERIAL
Colour
COLOUR
Weight
WEIGHT [kg]
1
815D
Guide Rail Clamp D
Reinforced Nylon+Stainless steel+bolt
black
0.155
Show compressed display (1 product)
ShorttextConveyor Components
Latest change26.03.2025 06:17:16
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties