Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Rotating motion parts
Couplings·Keyless Bushing
CPJY,CPJYK,CPJYLK,CPJYRK,CPJYS,CPJYSK,CPJYSLK,CPJYSRK - Coupling - quincunx - clamping type
PRiCi FA
...
Couplings·Keyless Bushing
CPJY,CPJYK,CPJYLK,CPJYRK,CPJYS,CPJYSK,CPJYSLK,CPJYSRK - Coupling - quincunx - clamping type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CPJYRK20S-4-6
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
Shaft hole shape
LV1
Material of Ontology
MMAT
Adjusting ring
DMAT
Surface treatment
SUR
Attachment
ATT
Code
CODE
No.
VAR02
Change d1 side aperture
VAR04
d1 selected
VAR06
LDC Specify unit 0.1mm
VAR08 [mm]
Change d2 side aperture
VAR10
d2 selected
VAR12
RDC Specify unit 0.1mm
VAR14 [mm]
D
FIX01 [mm]
L
FIX02 [mm]
1
2
3
4
5
6
7
8
CPJY20S-4-4
Standard hole
Aluminum alloy
Polyurethane
Natural Anode Treatment
Fixing screw
CPJY
20S
invalid
4
0.000
invalid
4
0.000
20
25
CPJYK20S-6-6
Keyway holes at both ends
Aluminum alloy
Polyurethane
Natural Anode Treatment
Fixing screw
CPJYK
20S
invalid
6
0.000
invalid
6
0.000
20
25
CPJYLK20S-6-6
d1 end keyway hole
Aluminum alloy
Polyurethane
Natural Anode Treatment
Fixing screw
CPJYLK
20S
invalid
6
0.000
invalid
6
0.000
20
25
CPJYRK20S-4-6
d2 end keyway hole
Aluminum alloy
Polyurethane
Natural Anode Treatment
Fixing screw
CPJYRK
20S
invalid
4
0.000
invalid
6
0.000
20
25
CPJYS20S-4-4
Standard hole
Stainless steel
Polyurethane
-
Fixing screw
CPJYS
20S
invalid
4
0.000
invalid
4
0.000
20
25
CPJYSK20S-6-6
Keyway holes at both ends
Stainless steel
Polyurethane
-
Fixing screw
CPJYSK
20S
invalid
6
0.000
invalid
6
0.000
20
25
CPJYSLK20S-6-6
d1 end keyway hole
Stainless steel
Polyurethane
-
Fixing screw
CPJYSLK
20S
invalid
6
0.000
invalid
6
0.000
20
25
CPJYSRK20S-4-4
d2 end keyway hole
Stainless steel
Polyurethane
-
Fixing screw
CPJYSRK
20S
invalid
4
0.000
invalid
4
0.000
20
25
Show compressed display (8 configurable products)
Part information
Similar parts
Request for quote (RFQ)
PRiCi FA
- CPJY,CPJYK,CPJYLK,CPJYRK,CPJYS,CPJYSK,CPJYSLK,CPJYSRK
Order number
P_CPJYRK20S-4-6
Shorttext
Coupling - quincunx - clamping type
Latest change
17.10.2023 03:11:59
Unit
Keywords
Bushing
Rotating
motion
Classifications
CNS
CNSERPBASE Object Properties