Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Rotating motion parts
Couplings·Keyless Bushing
CPG - Coupling - single Disc - Expansion Sets Long Series
PRiCi FA
Rotating motion parts
Couplings·Keyless Bushing
CPG - Coupling - single Disc - Expansion Sets Long Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CPG68-11-11
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
Shaft hole shape
LV1
Main body Material
MMAT
Diaphragm, pin Material
DMAT
Main body Surface treatment
MSUR
Diaphragm, pin Surface treatment
DSUR
Attachment
ATT
Code
CODE
No.
VAR02
d1 selected
VAR04
d2 selected
VAR06
D
FIX02 [mm]
L
FIX04 [mm]
W
FIX06 [mm]
L1
FIX08 [mm]
L2
FIX10 [mm]
M
FIX12
1
CPG68-11-11
Keyway holes at both ends
Equivalent to S45C
Stainless steel
Blackening treatment
-
Locking bolt
CPG
68
11
11
68
90
7
41.5
26
M5(4)
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
PRiCi FA
- CPG
Order number
P_CPG68-11-11
Shorttext
Coupling - single Disc - Expansion Sets Long Series
Latest change
17.10.2023 03:12:01
Unit
Keywords
Bushing
Rotating
motion
Classifications
CNS
CNSERPBASE Object Properties