2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MRSR016B-010C-2C0BS-HF0GSN-NNN-S/L-KABEL 016HF-0500-BFS0-11/3 (MN 50013342-00-0+50013347-00-0)

Expand Table
1/5
Order number
CNSORDERNO
Material number
MN
Product family
PRODFAM
Size
SIZE [mm]
Design
TYP
Encoder
FS
Motor cable electrical interface
CONN
Brake
BR
Motor cable length
MCL [m]
DC bus voltage
DC [Vdc]
Maximum torque
MT [Nm]
Continuous stall torque
CST [Nm]
No-load speed
NLS [min-1]
1
MRSR016B-010C-2C0BS-HF0GSN-NNN-S/L-KABEL 016HF-0500-BFS0-11/3
50013342-00-0&50013347-00-0
cyber® dynamic motor
17
Incremental encoder
Open leads
Without
0.5
48
0.035
0.012
22.918
Show compressed display (1 configurable product)
Order numberMRSR016B-010C-2C0BS-HF0GSN-NNN-S/L-KABEL 016HF-0500-BFS0-11/3
Shorttextbrushless servo motor
Latest change08.04.2026 08:31:13
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-02-26-02 Servo synchronous motor
conection type of the motorfreie Leitungen
housing material of the motorStahl
Voltage typeUC, Gleich/Wechselstrom
Rated voltage (reduced)bis 100 V
Brake presentNein
Rated voltage at 50 Hz (reduced)
conection type of the motorAnschlusskasten
housing material of the motorStahl
Voltage typeUC, Gleich/Wechselstrom
Rated voltage (reduced)bis 100 V
Brake presentNein
Rated voltage at 50 Hz (reduced)
conection type of the motorAnschlusskasten
housing material of the motorStahl
Voltage typeUC, Gleich/Wechselstrom
Rated voltage (reduced)bis 100 V
Brake presentJa
Rated voltage at 50 Hz (reduced)
conection type of the motorfreie Leitungen
housing material of the motorStahl
Voltage typeUC, Gleich/Wechselstrom
Rated voltage (reduced)bis 100 V
Brake presentJa
Rated voltage at 50 Hz (reduced)

ECLASS 11.0

27-02-26-02 Servo synchronous motor
conection type of the motorfree wire
housing material of the motorSteel
Voltage typeUC, direct current/alternating current
Rated voltage (reduced)up to 100 V
Brake presentNo
Rated voltage at 50 Hz (reduced)
conection type of the motorterminal box
housing material of the motorSteel
Voltage typeUC, direct current/alternating current
Rated voltage (reduced)up to 100 V
Brake presentNo
Rated voltage at 50 Hz (reduced)
conection type of the motorterminal box
housing material of the motorSteel
Voltage typeUC, direct current/alternating current
Rated voltage (reduced)up to 100 V
Brake presentYes
Rated voltage at 50 Hz (reduced)
conection type of the motorfree wire
housing material of the motorSteel
Voltage typeUC, direct current/alternating current
Rated voltage (reduced)up to 100 V
Brake presentYes
Rated voltage at 50 Hz (reduced)
Compare multiple parts
Add at least 2 products with