2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-029-733 HG-RNM30

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Mounting Position
MOUNTINGPOSITION
Torque kgf.cm/2pcs
TORQUEKGFCM2PCS
Torque N.m/2pcs
TORQUENM2PCS
Transom
TRANSOM
Tolerance kgf.cm/2pcs
TOLERANCEKGFCM2PCS
Tolerance N.m/2pcs
TOLERANCENM2PCS
Weight
WEIGHT [g]
MANUAL
DIGITALBOOK
1
2
170-029-733
HG-RNM30
4510932162821
Special Type
Stainless Steel
Vertical
30.6
3.0
Suitable
(±20%)
(±20%)
112
Link
Link
170-033-319
HG-RNM30-SET
Special Type
Stainless Steel
Vertical
30.6
3.0
Suitable
(±20%)
(±20%)
112
Link
Link
Show compressed display (2 products)
ShorttextDETACHABLE TORQUE HINGE
Latest change20.10.2025 13:43:07
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties