2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2942 10.000

Expand Table
EN
1/5
Item ID
J21
Item Description
J23
Item Name
J22
Company Code
J3
Cutting Tool Material, Manufacturer Naming
H3
Standard Number
J1
Thread Form Type
A1
Thread Diameter Metric
A21 [mm]
Thread Pitch
A3 [mm]
Thread Tolerance Class
A5
Wrench Size
A8 [mm]
Thread Length
B1 [mm]
Usable Length
B2 [mm]
Overall Length
B3 [mm]
Connection Type, Machine Side
C11
1
2
3
4
5
6
7
8
9
10
11
2942 3.000
GEWINDEBOHRER
HSS-E NITR, MASCH-GBO M 3 DIN 376RH B
GG
HSS-E
DIN 376
M
3
0.500
ISO2/6H
1.800
10
18
56
ZYL
2942 4.000
GEWINDEBOHRER
HSS-E NITR, MASCH-GBO M 4 DIN 376RH B
GG
HSS-E
DIN376
M
4
0.700
ISO2/6H
2.100
12
21
63
ZYL
2942 5.000
GEWINDEBOHRER
HSS-E NITR, MASCH-GBO M 5 DIN 376RH B
GG
HSS-E
DIN376
M
5
0.800
ISO2/6H
2.700
14
25
70
ZYL
2942 8.000
GEWINDEBOHRER
HSS-E NITR, MASCH-GBO M 8 DIN 376RH B
GG
HSS-E
DIN376
M
8
1.250
ISO2/6H
4.900
17
35
90
ZYL
2942 10.000
GEWINDEBOHRER
HSS-E NITR, MASCH-GBO M 10 DIN 376RH B
GG
HSS-E
DIN376
M
10
1.500
ISO2/6H
5.500
20
39
100
ZYL
2942 12.000
GEWINDEBOHRER
HSS-E NITR, MASCH-GBO M 12 DIN 376RH B
GG
HSS-E
DIN376
M
12
1.750
ISO2/6H
7.000
24
49
110
ZYL
2942 14.000
GEWINDEBOHRER
HSS-E NITR, MASCH-GBO M 14 DIN 376RH B
GG
HSS-E
DIN376
M
14
2.000
ISO2/6H
9.000
26
53
110
ZYL
2942 16.000
GEWINDEBOHRER
HSS-E NITR, MASCH-GBO M 16 DIN 376RH B
GG
HSS-E
DIN 376
M
16
2.000
ISO2/6H
9.000
26
54
110
ZYL
2942 18.000
GEWINDEBOHRER
HSS-E NITR, MASCH-GBO M 18 DIN 376RH B
GG
HSS-E
DIN376
M
18
2.500
ISO2/6H
11.000
30
62
125
ZYL
2942 20.000
GEWINDEBOHRER
HSS-E NITR, MASCH-GBO M 20 DIN 376RH B
GG
HSS-E
DIN376
M
20
2.500
ISO2/6H
12.000
32
62
140
ZYL
2942 24.000
GEWINDEBOHRER
HSS-E NITR, MASCH-GBO M 24 DIN 376RH B
GG
HSS-E
DIN376
M
24
3.000
ISO2/6H
14.500
36
73
160
ZYL
Show compressed display (11 products)
Order number2942 10.000
ShorttextDIN 376 TAP
Latest change20.05.2025 17:06:15
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties

Standards

DIN-3x-37x-DIN 376 DIN 376