2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2876 4.000

Expand Table
EN
1/5
Item ID
J21
Item Description
J23
Item Name
J22
Company Code
J3
Cutting Tool Material, Manufacturer Naming
H3
Standard Number
J1
Thread Form Type
A1
Thread Diameter Metric
A21 [mm]
Thread Pitch
A3 [mm]
Thread Tolerance Class
A5
Wrench Size
A8 [mm]
Thread Length
B1 [mm]
Usable Length
B2 [mm]
Overall Length
B3 [mm]
Connection Type, Machine Side
C11
1
2
3
4
5
6
7
2876 2.000
GEWINDEBOHRER
HSS-E MASCH,-GBO M 2 DIN 371RN
GG
HSS-E
DIN371
M
2
0.400
ISO2/6H
2.100
8
13.500
45
ZYL
2876 3.000
GEWINDEBOHRER
HSS-E MASCH,-GBO M 3 DIN 371RN
GG
HSS-E
DIN 371
M
3
0.500
ISO2/6H
2.700
10
18.000
56
ZYL
2876 4.000
GEWINDEBOHRER
HSS-E MASCH,-GBO M 4 DIN 371RN
GG
HSS-E
DIN 371
M
4
0.700
ISO2/6H
3.400
12
21.000
63
ZYL
2876 5.000
GEWINDEBOHRER
HSS-E MASCH,-GBO M 5 DIN 371RN
GG
HSS-E
DIN 371
M
5
0.800
ISO2/6H
4.900
14
25.000
70
ZYL
2876 6.000
GEWINDEBOHRER
HSS-E MASCH,-GBO M 6 DIN 371RN
GG
HSS-E
DIN 371
M
6
1.000
ISO2/6H
4.900
16
30.000
80
ZYL
2876 8.000
GEWINDEBOHRER
HSS-E MASCH,-GBO M 8 DIN 371RN
GG
HSS-E
DIN 371
M
8
1.250
ISO2/6H
6.200
17
35.000
90
ZYL
2876 10.000
GEWINDEBOHRER
HSS-E MASCH,-GBO M10 DIN 371RN
GG
HSS-E
DIN 371
M
10
1.500
ISO2/6H
8.000
20
39.000
100
ZYL
Show compressed display (7 products)
Order number2876 4.000
ShorttextDIN371 TAP
Latest change20.05.2025 17:06:14
Unit