Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Gühring
Threading
Throughhole
2890 - DIN371 TAP
Gühring
Threading
Throughhole
2890 - DIN371 TAP
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
2890 22.225
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Thread Diameter Inch
A22 [Inch]
Thread Diameter Fractional
A24
Identifizierende Bestellnummer
J21
Produktbeschreibung
J23
Threads per Inch
A4
Produktbezeichnung
J22
Firmenkennung
J3
Schneidstoff, Herstellerbezeichnung
H3
Normnummer
J1
Gewindeart
A1
Gewindenenndurchmesser metrisch
A21 [mm]
Gewindesteigung
A3 [mm]
Schlüsselweite
A8 [mm]
1
2
3
4
5
6
7
8
9
1.250
1 1/4
2890 31.750
GEWINDEBOHRER
7
HSS-E MA,-GBO UNC 1 1/4-7 DIN 376RN
GG
HSS-E
DIN376~
UNC
3.629
18
1.125
1 1/8
2890 28.575
GEWINDEBOHRER
7
HSS-E MA,-GBO UNC 1 1/8-7 DIN 376RN
GG
HSS-E
DIN376~
UNC
3.629
18
1.000
1
2890 25.400
GEWINDEBOHRER
8
HSS-E MA,-GBO UNC 1-8 DIN 376RN
GG
HSS-E
DIN376~
UNC
3.175
14
0.875
7/8
2890 22.225
GEWINDEBOHRER
9
HSS-E MA,-GBO UNC 7/8-9 DIN 376RN
GG
HSS-E
DIN 376~
UNC
2.822
14
0.750
3/4
2890 19.050
GEWINDEBOHRER
10
HSS-E MA,-GBO UNC 3/4 -10 DIN 376RN
GG
HSS-E
DIN 376~
UNC
2.540
11
0.625
5/8
2890 15.875
GEWINDEBOHRER
11
HSS-E MA,-GBO UNC 5/8 -11 DIN 376RN
GG
HSS-E
DIN 376~
UNC
2.309
9
0.500
1/2
2890 12.700
GEWINDEBOHRER
13
HSS-E MA,-GBO UNC 1/2 -13 DIN 376RN
GG
HSS-E
DIN 376~
UNC
1.954
7
0.438
7/16
2890 11.113
GEWINDEBOHRER
14
HSS-E MA,-GBO UNC 7/16-14 DIN 376RN
GG
HSS-E
DIN376~
UNC
1.814
6
2890 38.100
MASCHINEN-GEWINDEBOHRER
HSS-E MASCHINEN-GEWINDEBOHRER 1 1/2 - 6 ~DIN 376 N
GG
HSS-E
~DIN 376
UNC
1 1/2 - 6
4233.000
22
Show compressed display (9 products)
Part information
Similar parts
Request for quote (RFQ)
Gühring
- 2890
Order number
2890 22.225
Shorttext
DIN371 TAP
Latest change
20.05.2025 17:06:15
Unit
Keywords
Threading
Classifications
CNS
CNSERPBASE Object Properties
Standards
DIN-3x-37x-DIN 371 DIN 371