Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
WE 6...E - Directional spool valve
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
WE 6...E - Directional spool valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BOSCH-Rexroth 3WE6A6X/EG12K4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
R1M_C_VGS_DXX_POR_NUM
Device type
R1M_C_VGS_DXX_UNI_TYP
Operation type
R1M_C_VGS_DXX_ACT_TYP
Size
R1M_C_VGS_DXX_UNI_SIZ
Symbol
R1M_C_VGS_DXX_SYM_SPO
Component series
R1M_C_VGS_DXX_UNI_SER
Control spool return
R1M_C_VGS_DXX_SPO_FEE
Solenoid
R1M_C_VGS_DXX_SOL_TYP
Solenoid voltage type
R1M_C_VGS_DXX_SOL_ACD
Solenoid voltage size
R1M_C_VGS_DXX_SOL_VOT [V]
Voltage rectifier
R1M_C_VGS_DXX_REC_VOT
1
3WE6A6X/EG12K4
R901093890
3: 3 main ports
W: Directional valve
E: Electric direct operated
6: Size 6
6X: Component series 60 … 69 (60 … 69: unchanged installation and connection dimensions)
E: High-power wet-pin solenoid with detachable coil
G: Direct voltage
12: 12 V
-
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Bosch Rexroth
- WE 6...E
Order number
R901093890
Shorttext
Directional spool valve
Latest change
02.10.2025 16:29:34
Unit
Keywords
Directional valves
Industrial Hydraulics
Valves
spool valve
Classifications
By Categories
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder
CNS
CNSERPBASE Object Properties
Type Code
3WE6A6X/EG12K4
Order Number
R901093890