2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4WEH16D1X/6HG24N9K4

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
R1M_C_VGS_DXX_POR_NUM
Type
R1M_C_VGS_DXX_UNI_TYP
Actuation type
R1M_C_VGS_DXX_ACT_TYP
Size
R1M_C_VGS_DXX_UNI_SIZ
Symbols
R1M_C_VGS_DXX_SYM_SPO
Component series
R1M_C_VGS_DXX_UNI_SER
Pilot valve
R1M_C_VGS_DXX_VAL_PIL
Solenoid
R1M_C_VGS_DXX_SOL_TYP
Solenoid current
R1M_C_VGS_DXX_SOL_ACD
Supply voltage
R1M_C_VGS_DXX_SOL_VOT [V]
Manual override
R1M_C_VGS_DXX_ACT_EME
1
4WEH16D1X/6HG24N9K4
R901531048
4: 4-way version
W: Directional valve
EH: Electro-hydraulic
16: Size 16
1X: Component series 10 to 19
6: Size 6
H: Standard solenoid, wet-pin
G: Direct current
24: 24 V
N9: With concealed manual override
Show compressed display (1 configurable product)
Order numberR901531048
ShorttextDirectional spool valves, pilot-operated, with electro-hydraulic or hydraulic actuation
Latest change31.07.2025 09:05:20
Unit

Classifications

By Categories

Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder

CNS

CNSERPBASE Object Properties
Order NumberR901531048
Type Code4WEH16D1X/6HG24N9K4