Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
HepcoMotion
DLS Belt Driven Linear Actuator
DLS3C
DLS3C - Belt Driven Linear Transmission
HepcoMotion
DLS Belt Driven Linear Actuator
DLS3C
DLS3C - Belt Driven Linear Transmission
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DLS3C360KKR
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Preview
PREVIEW
Description
DESC
Size
SIZE
Beam Length
BL [mm]
Carriage Position
BLS [mm]
Drive Input Type
DIT
Drive Output Type
DOT
Input Handing
IH
Frame Size for Fitted Worm Gearbox or AC Geared Motor
FS
AC geard motor position
MPOS
Switch Bracket
SB
Product link
INFO
1
DLS3C360KKR
Belt Driven Linear Transmission
3 - Cantilever Axis
360
15.0
K - keyed shaft
K - keyed shaft
R - input on the right hand of the drive box
None
Without
Website
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
HepcoMotion
- DLS3C
Shorttext
Belt Driven Linear Transmission
Latest change
14.02.2025 09:19:51
Unit
Keywords
Belt Driven Linear
Belt Driven Linear Actuator
Transmission
Classifications
CNS
CNSERPBASE Object Properties