2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Grab Rails

Expand Table
ORDERNO
address
ADDRESS
always vertical
ALWAYS_VERTICAL
assembly code
ASSEMBLY_CODE
can host rebar
CAN_HOST_REBAR
category
CATEGORY
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
description
DESCRIPTION
design option
DESIGN_OPTION
family name
FAMILY_NAME
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
Stainless Steel Doc M Grab Rails 450mm, 600mm and 900mm
Southpoint, Compass Park, Junction Road, Bodiam, TN32 5BS
1
D2010900
0
0
0
Stainless steel grab rail
-1
Roseless Stainless Steel Grab Rail 32mm
Southpoint, Compass Park, Bodiam, Robertbridge, TN32 5BS
1
D2090900
0
0
0
Roseless stainless steel grab rail 32mm
-1
Dolphin Straight Grab Bar 400mm and 600mm
Southpoint, Compass Park, Bodiam, Robertbridge, TN32 5BS
1
D2090900
0
0
0
Straight grab bar
-1
Dolphin Stainless Steel Hinged Support Rail
1
0
0
0
-1
Dolphin WC Stainless Steel Padded Backrest
Southpoint, Compass Park, Bodiam, Robertsbridge, TN32 5BS
1
D2010900
0
0
0
Stainles steel padded backrest
-1
Water Resistant PU Back Rest Pad
Southpoint, Compass Park, Bodiam, Robertbridge, TN32 5BS
1
D2090900
0
0
0
Water resistant PU back rest pad
-1
Grab Rails
Southpoint, Compass Park, Bodiam, Robertsbridge, TN32 5BS
1
D2010900
0
0
0
Grab rail
-1
Stainless Steel Hinged Rail With Friction Mechanism
Southpoint, Compass Park, Bodiam, Robertbridge, TN32 5BS
1
D2090900
0
0
0
Stainless steel hinged rail with friction mechanism
-1
Dolphin Satin Stainless Steel Doc M Pack
Southpoint, Compass Park, Junction Road, Bodiam, TN32 5BS
1
D2010900
0
0
0
A convenient solution to meeting Doc M requirements in the washroom.
-1
Fixed Folding Seat
Southpoint, Compass Park, Junction Road, Bodiam, TN32 5BS
1
D2010900
0
0
0
Fixed folding seat
-1
Removable Stainless Steel Toilet Roll Holder For 32mm Diameter Hinged Rails
Southpoint, Compass Park, Bodiam, Robertbridge, TN32 5BS
1
D2090900
0
0
0
Clip on toilet roll holder for 32mm diameter tubes
-1
Back To Wall Doc M WC Set, Stainless Steel Accessories, Right Left Hand Transfer
1
D2090900
0
0
0
Stainless steel part M WC pack with surface mounted fittings
-1
Dolphin Doc M Shower Seat
Southpoint, Compass Park, Bodiam, Robertbridge, TN32 5BS
1
D2090900
0
0
0
Doc M shower seat
-1
Hinged Contemporary Straight Support Rail
Southpoint, Compass Park, Bodiam, Robertbridge, TN32 5BS
1
D2090900
0
0
0
Contemporary grab rail
-1
Corner Shower Curtain Rail
Southpoint, Compass Park, Junction Road, Bodiam, TN32 5BS
1
D2010900
0
0
0
Corner shower curtain rail
-1
Show compressed display (15 products)
Order numberGrab Rails
Latest change05.12.2019 11:49:38
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with