Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
fastening_options
3343, 3792, 3901, 3351, 3794, 3344, 3793, 3902, 3352, 3795 - Double End Fasteners
80/20
Inch
fastening_options
3343, 3792, 3901, 3351, 3794, 3344, 3793, 3902, 3352, 3795 - Double End Fasteners
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3343
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Series
SERIES
Finish
FIN
Screw Included
SI
Thread
THRD
A
A [Inch]
B
B [Inch]
C
C [Inch]
D
D [Inch]
E
E [Inch]
H
H [Inch]
L
L
T
T [Inch]
Weight
W [lbs.]
1
2
3343
10 Series
Black Zinc
Yes
1/4-20
1.625
0.430
0.060
0.313
1.000
1.937
0.75 Inch
0.240
.020
3344
15 Series
Black Zinc
Yes
5/16-18
2.500
0.624
0.083
0.500
1.500
3.000
1 Inch
0.300
.048
Show compressed display (2 configurable products)
Part information
Similar parts
Request for quote (RFQ)
80/20
- 3343, 3792, 3901, 3351, 3794, 3344, 3793, 3902, 3352, 3795
Order number
3343
Shorttext
Double End Fasteners
Latest change
09.11.2023 07:10:06
Unit