2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5029681

Expand Table
All delivery countries/regions
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [mm]
Pressure Rating
PN
ØD Flange
D [mm]
Flange
C [mm]
ØK Flange
K [mm]
Bolts Qty.
Q
Bolts Thread
T
Bolts Ød2
D2 [mm]
a Spindle
A [mm]
c Spindle
CS [mm]
w° Spindle
WS [°]
Ød1 Spindle
D1 [mm]
Valve
H [mm]
Valve
H1 [mm]
Valve
L [mm]
Valve
B [mm]
Weight
W [kg]
Product Link
PL
1
2
3
4
5
6
7
5029679
400
50
PN16
165
19
114
4
M 16
19
14.8
29.2
3
20.5
234.0
316.5
178
137
10.5
Link
5029680
400
80
PN16
200
19
146
4
M 16
19
17.3
33.8
3
24.0
312.5
412.5
203
175
18.0
Link
5029681
400
100
PN16
220
19
178
4
M 16
19
19.3
37.2
3
24.0
343.0
453.0
229
206
23.5
Link
5029722
400
150
PN16
285
19
235
8
M 16
19
19.3
34.9
3
26.0
433.0
576.0
267
278
40.6
Link
5029723
400
200
PN16
340
20
292
8
M 16
19
24.3
47.3
3
30.0
541.0
711.0
292
347
65.0
Link
5029724
400
250
PN16
400
25
356
8
M 20
23
27.3
48.0
3
34.0
649.0
849.0
330
432
109.0
Link
5029725
400
300
PN16
455
31
406
12
M 20
23
27.3
48.0
3
34.0
731.0
959.0
356
518
167.0
Link
Show compressed display (7 configurable products)
Order number5029681
ShorttextE3 Gate Valve AS2638 / BS5163, With flange DN 50-300, PN 16
Latest change13.10.2025 09:45:17
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model