Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
27 - Electric engineering, automation, process control engineering
27-29 - Pneumatics
27-29-03 - Piston rod cylinder (pneumatics)
27-29-03-01 - Compact cylinder (pneumatics)
EC - Standard Extruded Compact
ECLASS 9.1
...
27-29-03-01 - Compact cylinder (pneumatics)
EC - Standard Extruded Compact
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EC32X5-BM
Vertical Mode
Expand Table
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Item
CNSORDERNO
Accessories Part No.
PNA
Bore Size
BR
Stroke
STROKE [mm]
Type
TYPE
Mounting Style
MNT
Inch/Metric Thread Style
CU
Magnetic Position Sensing
MPS
Port Orifice
PO
Bumper Option
BU
Non-threaded Rod
NT
Rod End Style
MT
Rod Extension
EE
Rod Extension Length
EEL [mm]
1
2
3
4
5
6
7
8
9
10
EC12X5-BM
(NO ACCESSORIES)
12mm (12)
5
Single End Rod [EC]
Standard Counterbored Body [BM]
Metric
No
Standard Port Orifice
Without Bumpers
Standard
Standard Female M3x0.5
Without Extra Rod Extension
0.0
EC16X5-BM
(NO ACCESSORIES)
16mm (16)
5
Single End Rod [EC]
Standard Counterbored Body [BM]
Metric
No
Standard Port Orifice
Without Bumpers
Standard
Standard Female M4x0.7
Without Extra Rod Extension
0.0
EC20X5-BM
(NO ACCESSORIES)
20mm (20)
5
Single End Rod [EC]
Standard Counterbored Body [BM]
Metric
No
Standard Port Orifice
Without Bumpers
Standard
Standard Female M5x0.8
Without Extra Rod Extension
0.0
EC25X5-BM
(NO ACCESSORIES)
25mm (25)
5
Single End Rod [EC]
Standard Counterbored Body [BM]
Metric
No
Standard Port Orifice
Without Bumpers
Standard
Standard Female M6x1.0
Without Extra Rod Extension
0.0
EC32X5-BM
(NO ACCESSORIES)
32mm (32)
5
Single End Rod [EC]
Standard Counterbored Body [BM]
Metric
No
Standard Port Orifice
Without Bumpers
Standard
Standard Female M8x1.25
Without Extra Rod Extension
0.0
EC40X5-BM
(NO ACCESSORIES)
40mm (40)
5
Single End Rod [EC]
Standard Counterbored Body [BM]
Metric
No
Standard Port Orifice
Without Bumpers
Standard
Standard Female M8x1.25
Without Extra Rod Extension
0.0
EC50X10-BM
(NO ACCESSORIES)
50mm (50)
10
Single End Rod [EC]
Standard Counterbored Body [BM]
Metric
No
Standard Port Orifice
Without Bumpers
Standard
Standard Female M10x1.5
Without Extra Rod Extension
0.0
EC63X10-BM
(NO ACCESSORIES)
63mm (63)
10
Single End Rod [EC]
Standard Counterbored Body [BM]
Metric
No
Standard Port Orifice
Without Bumpers
Standard
Standard Female M10x1.5
Without Extra Rod Extension
0.0
EC80X10-BM
(NO ACCESSORIES)
80mm (80)
10
Single End Rod [EC]
Standard Counterbored Body [BM]
Metric
No
Standard Port Orifice
Without Bumpers
Standard
Standard Female M16x2.0
Without Extra Rod Extension
0.0
EC100X10-BM
(NO ACCESSORIES)
100mm (100)
10
Single End Rod [EC]
Standard Counterbored Body [BM]
Metric
No
Standard Port Orifice
Without Bumpers
Standard
Standard Female M20x2.5
Without Extra Rod Extension
0.0
Show compressed display (10 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 9.1
- EC
Order number
EC32X5-BM
Shorttext
Standard Extruded Compact
Latest change
17.11.2023 08:26:57
Unit
Classifications
By Functionality
BYFUNC_POSITIONING Positioning
BYFUNC_DRIVING Driving
CNS
CNSERPBASE Object Properties
ECLASS 14.0
51-01-01-03 Compact cylinder (pneumatics)
ECLASS 10.1
27-29-03-01 Compact cylinder (pneumatics)
ECLASS 9.0
27-29-03-01 Compact cylinder (pneumatics)