Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Halder
Standard Parts
Clamping Elements
EH 23271. Eccentric Clamps
EH 23271. - Eccentric clamp
Halder
Standard Parts
Clamping Elements
EH 23271. Eccentric Clamps
EH 23271. - Eccentric clamp
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
23271.0005 eccentric clamp
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Ref. No.
BESTNR
Thread
D1
D2 [mm]
L1 [mm]
L2 [mm]
S1 [mm]
S2 [mm]
S3 [mm]
L1
L1X [mm]
L2
L2X [mm]
L3
L3X [mm]
SW [mm]
Clamping force max.
SPANN [kN]
Tightening torque max.
AM [Nm]
Weight
G [g]
1
2
3
4
5
6
7
23271.0003
M3
6.7
6
2
3.5
2.9
2.2
3
3.0
3.2
2.0
0.05
1.0
0.57
23271.0004
M4
8.7
8
3
4.6
4.0
3.0
4
3.5
4.2
2.5
0.09
1.5
1.43
23271.0005
M5
10.9
10
4
5.7
5.0
3.5
5
4.2
5.2
3.0
0.10
2.0
2.84
23271.0006
M6
13.5
12
5
7.1
6.1
4.5
6
5.4
6.4
4.0
0.30
4.5
4.95
23271.0008
M8
16.9
16
6
8.9
7.7
5.5
8
6.6
8.0
5.0
2.70
20.0
9.10
23271.0010
M10
20.9
20
7
11.1
9.4
6.5
10
8.3
9.8
6.0
4.00
30.0
17.00
23271.0012
M12
26.1
24
9
13.5
11.6
8.0
12
10.1
12.0
8.0
5.40
44.0
31.00
Show compressed display (7 products)
Part information
Similar parts
Request for quote (RFQ)
Halder
- EH 23271.
Order number
23271.0005
Shorttext
Eccentric clamp
Latest change
09.02.2026 10:41:49
Unit
Keywords
Clamping Elements
Eccentric Clamps
Eccentric clamp
Standard Parts
Classifications
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties