Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
29_springs/shock_absorbers/gas_spring
C-UBB - Economical Round Wire Springs - Outer Diameter Referenced Stainless Steel, Extra Heavy Load
Misumi
...
C-UBB - Economical Round Wire Springs - Outer Diameter Referenced Stainless Steel, Extra Heavy Load
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
C-UBB8-10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
D
D [mm]
L
L [mm]
d
DD [mm]
F max.
F [mm]
1
2
3
4
5
6
7
8
9
C-UBB4-10
4
10
0.65
2.50
C-UBB5-5
5
5
0.60
1.25
C-UBB6-10
6
10
0.90
2.50
C-UBB8-10
8
10
1.10
2.50
C-UBB10-15
10
15
1.40
3.75
C-UBB12-15
12
15
1.50
3.75
C-UBB13-15
13
15
1.80
3.75
C-UBB16-30
16
30
2.40
7.50
C-UBB20-25
20
25
2.90
6.25
Show compressed display (9 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- C-UBB
Shorttext
Economical Round Wire Springs - Outer Diameter Referenced Stainless Steel, Extra Heavy Load
Latest change
29.05.2023 07:56:14
Unit
Keywords
Economical
Extra Heavy Load
Outer Diameter
Referenced
Round Wire
Springs
Stainless Steel
metric
Classifications
CNS
CNSERPBASE Object Properties