Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
05_oil_free_bushings
E-MUGZ, E-MUSZ, E-MUKZ - Economy Oil Free Bush - Alloy Thrust Type
Misumi
metric
05_oil_free_bushings
E-MUGZ, E-MUSZ, E-MUKZ - Economy Oil Free Bush - Alloy Thrust Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
E-MUGZ16-15
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type Selection
TS
d
DD [mm]
L Selection
L [mm]
D
D [mm]
H
H [mm]
P.C.D.
PCD [mm]
d1
DD1 [mm]
d2
DD2 [mm]
h
HH [mm]
t
TT [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
E-MUGZ6-12
Standard
6
12
12
22
0
0.0
0.0
0.0
3
E-MUGZ8-10
Standard
8
10
14
25
0
0.0
0.0
0.0
3
E-MUGZ10-10
Standard
10
10
16
25
0
0.0
0.0
0.0
3
E-MUGZ12-10
Standard
12
10
18
30
0
0.0
0.0
0.0
3
E-MUGZ13-12
Standard
13
12
19
30
0
0.0
0.0
0.0
3
E-MUGZ15-12
Standard
15
12
21
35
0
0.0
0.0
0.0
3
E-MUGZ16-15
Standard
16
15
22
35
0
0.0
0.0
0.0
3
E-MUGZ18-14
Standard
18
14
24
40
0
0.0
0.0
0.0
3
E-MUGZ20-14
Standard
20
14
28
45
0
0.0
0.0
0.0
5
E-MUGZ25-14
Standard
25
14
33
50
0
0.0
0.0
0.0
5
E-MUGZ30-20
Standard
30
20
38
55
0
0.0
0.0
0.0
5
E-MUSZ35-20
Flat Head Screw Hole
35
20
44
70
52
13.0
6.0
3.5
5
E-MUGZ40-30
Standard
40
30
50
70
0
0.0
0.0
0.0
7
E-MUGZ50-40
Standard
50
40
62
90
0
0.0
0.0
0.0
8
Show compressed display (14 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- E-MUGZ, E-MUSZ, E-MUKZ
Shorttext
Economy Oil Free Bush - Alloy Thrust Type
Latest change
06.07.2023 00:38:16
Unit
Keywords
Alloy
Bush
Economy
Oil Free
Thrust Type
metric
Classifications
CNS
CNSERPBASE Object Properties