2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

OE60C.EC-4TF.SXF

Expand Table
EN
1/5
Output Signal
OSI
Adjustment
AT
Output Circuit
OCI
Connection types
CT
Typecode
TC
Article number
AN
Website
WS
EPLAN
EP
Housing material
MH
Weight
WT [g]
Protection class
PC
1
EtherCAT
Display | EtherCAT
Push-pull
1x male M12, 5-pin, A-coded (voltage supply) | 4x female M12, 5-pin, A-coded (sensor) | 2x female M12, 4-pin, D-coded (EtherCAT)
OE60C.EC-4TF.SXF
11264668
PC, PA
227
IP 50
Show compressed display (1 product)
Order number11264668
ShorttextEdge sensors
Latest change05.08.2025 12:45:05
Unit

Classifications

By Categories

Plant_Design Plant Design
Automation Automation
Electronics Electronics
Electrical_Engineering Electrical Engineering
Sensors Sensors
Handling_Technique Handling Technique
Semiconductor_Technology Semiconductor Technology
Robotics Robotics
Packaging_Technology Packaging Technology
Light_Barrier Light Barrier
Control_and_Feedback_Control_Systems Control and Feedback Control Systems
Conveyor_Technology Conveyor Technology
Optoelectronics Optoelectronics

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties