Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Eisele
Connections
Plug
Angular shape
941 - Elbow plug
Eisele
Connections
Plug
Angular shape
941 - Elbow plug
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
941-0202
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part no.
PARTNR
Diameter plug AD
AD [mm]
For tube OD
OD [mm [INCH]]
Length t
T [mm]
Length L1
L1 [mm]
Length L2
L2 [mm]
Length L3
L3 [mm]
Length L4
L4 [mm]
Diameter D1
D1 [mm]
Nominal diameter
NW [mm]
1
941-0202
4
4
12.7
28.5
16
17
21.5
8.6
2.5
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Eisele
- 941
Order number
941-0202
Shorttext
Elbow plug
Latest change
29.10.2024 11:55:22
Unit
Keywords
Angular shape
Connections
Elbow plug
Plug
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
51-07-02-01 Connector/fitting push in (pneumatics)
Pressure medium
Druckluft
RoHs conformity
konform
ECLASS 13.0
51-07-02-01 Connector/fitting push in (pneumatics)
Pressure medium
Druckluft
RoHs conformity
konform