2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Side handles with protection MLP.142-B M4

Expand Table
EN
1/5
Code
CODE
Description
DESCRIPTION
L
DIM01 [mm]
f
DIM02 [mm]
d
DIM03 [mm]
f1
DIM04 [mm]
h
DIM05 [mm]
h1
DIM06 [mm]
B
DIM07 [mm]
b1
DIM08 [mm]
l1
DIM09 [mm]
p
DIM10 [mm]
F1
DIM11 [N]
F2
DIM12 [N]
L2
DIM13 [J]
Weight
WEIGHT [g]
1
2
43951
MLP.142-B M4
142
120
M4
8
22
19.5
21
18
107
10
3500
2800
3
36
43955
MLP.142-AF 4.8
142
120
4.5
8
22
19.5
21
18
107
13
3000
2800
3
31
Show compressed display (2 products)
Order number43951
ShorttextELESA-Side handles with protection
Latest change02.12.2025 14:39:17
Unit

Classifications

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties