Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Comet
HPP - High pressure pumps
ES-ESR
ES-ESR - ES-ESR
Comet
HPP - High pressure pumps
ES-ESR
ES-ESR - ES-ESR
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ES 133/210+1200+No+AUR+FSA0+No+FLU0+PLS0+HW0+Standard
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MOD
Round per minute
RPM [rpm]
Gearbox mounting position
RIDP [mm]
Flow rate
FLR [l/min - US gpm]
Pressure
PRS [bar - psi - MPa]
Power
PWR [kW - HP]
Mass
MS [kg - lb]
Shaft version
AU
Flange for direct drive
FSA
Auxililary P.T.O.
AUX [mm]
Flushing systems
FLU
Pulse system
PLS
Hot water
HW
Material
MAT
1
2
3
4
5
ES 106/250
1200
106 - 28
250 - 3625 - 25
52 - 71
92 - 202
No
No
No
Standard
ES 133/210
1200
133 - 35
210 - 3045 - 21
55 - 74
92 - 202
No
No
No
Standard
ES 153/200
1200
153 - 40
200 - 2900 - 20
60 - 81
92 - 202
No
No
No
Standard
ES 185/160
1200
185 - 49
160 - 2320 - 16
58 - 79
92 - 202
No
No
No
Standard
ES 220/140
1200
220 - 58
140 - 2030 - 14
60 - 82
92 - 202
No
No
No
Standard
Show compressed display (5 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Comet
- ES-ESR
Shorttext
ES-ESR
Latest change
06.09.2024 08:46:48
Unit
Keywords
Comet
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties