Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Royme
SPRINGS
Die springs
Die springs to ISO 10243
Series G
G Ø 25 - Extra heavy load
Royme
SPRINGS
Die springs
Die springs to ISO 10243
Series G
G Ø 25 - Extra heavy load
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
G25-089
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
-
CODE
Hole diameter
DH [mm]
Rod diameter
DD [mm]
Free length
LO [mm]
Rate /±10%
RG [N/mm]
Deflection of job
SX [mm]
Force
FX [N]
Length at compression end
LX [mm]
Recommended working deflection for long spring life
S1 [mm]
Force
F1 [N]
Recommended working deflection for medium spring life
S2 [mm]
Force
F2 [N]
S3 [mm]
Force
F3 [N]
Maximum operating deflection
SN [mm]
Force
FN [N]
Solid deflection
SB [mm]
Cross wire section
BXH [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
G25-025
25
12.5
25
459
0.0
0
25
4.3
1974
5
2295
5.6
2582
6.3
2892
7.3
5.4 x 4.6
G25-032
25
12.5
32
374.4
0.0
0
32
5.4
2022
6.4
2396
7.2
2693
8
2995
10.7
5.4 x 4.6
G25-038
25
12.5
38
346
0.0
0
38
6.5
2249
7.6
2630
8.6
2580
9.5
3287
12
5.4 x 4.6
G25-044
25
12.5
44
244
0.0
0
44
7.5
1830
8.8
2147
9.9
2416
11
2684
14.4
5.4 x 4.6
G25-051
25
12.5
51
207.5
0.0
0
51
8.7
1805
10.2
2117
11.5
2392
12.8
2656
17.4
5.4 x 4.6
G25-064
25
12.5
64
161
0.0
0
64
10.9
1755
12.8
2061
14.4
2318
16
2576
21.4
5.4 x 4.6
G25-076
25
12.5
76
130.8
0.0
0
76
12.9
1687
15.2
1988
17.1
2240
19
2485
26.9
5.4 x 4.6
G25-089
25
12.5
89
110.5
0.0
0
89
15.1
1669
17.8
1967
20.0
2220
22.3
2464
30.9
5.4 x 4.6
G25-102
25
12.5
102
96.3
0.0
0
102
17.3
1666
20.4
1965
23.0
2210
25.5
2456
36.7
5.4 x 4.6
G25-115
25
12.5
115
85.7
0.0
0
115
19.6
1680
23
1971
25.9
2217
28.8
2468
40.3
5.4 x 4.6
G25-127
25
12.5
127
76.3
0.0
0
127
21.6
1648
25.4
1938
28.6
2180
31.8
2426
45.1
5.4 x 4.6
G25-139
25
12.5
139
68.9
0.0
0
139
23.8
1640
28
1929
31.3
2066
35
2412
47.6
5.4 x 4.6
G25-152
25
12.5
152
63.5
0.0
0
152
25.8
1638
30.4
1930
34.2
2172
38
2413
53.5
5.4 x 4.6
G25-178
25
12.5
178
53.9
0.0
0
178
30.3
1633
35.6
1919
40.1
2159
44.5
2399
63.9
5.4 x 4.6
G25-203
25
12.5
203
47
0.0
0
203
34.5
1622
40.6
1908
45.7
2147
50.8
2388
70.2
5.4 x 4.6
G25-305
25
12.5
305
30.9
0.0
0
305
51.9
1604
61
1885
68.6
2121
76.3
2358
110.1
5.4 x 4.6
Show compressed display (16 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Royme
- G Ø 25
Shorttext
Extra heavy load
Latest change
08.03.2023 15:59:23
Unit
Keywords
Die springs
Extra heavy load
ISO
SPRINGS
Series
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
21-13-06-03 Compression spring (standardized tool parts, tool and die)