2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

M3528-MPW3

Expand Table
EN
1/5
code
CODE
type
TYPE
resolution
RES
focal length
FL
interface
INT
aperture
APE
work distance
WD
distort 2/3"
DIS
distort 1/1.8"
DIS1
distort 1/2.5"
DIS2
Filter size
FS
outline dimension
OUTD [mm]
Total amount
TA [g]
website link
LINK
1|M3528-MPW3
M3528-MPW3
FA fixed focus lens
6 million pixels
35mm
C
F2.8-F16.0
250mm-Inf.
0.06%
0.04%
0.03%
M27.0×0.5
∅29×38.5
48
website link
Show compressed display (1 product)
ShorttextFA fixed focus lens · Computar brand · 6 million pixels · focal length 35mm
Latest change25.11.2025 10:51:31
Unit

Classifications

CNS

CNSERPBASE Object Properties