2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 652293-80

Expand Table
EN
1/5
Reference
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
F [Pouces]
L1 [mm]
L2MAX [mm]
S [mm]
POIDS [kg]
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
652293-6
Gaz
Inox 316 L
6
1/8"
13
11
14
0.01
652293-8
Gaz
Inox 316 L
8
1/4"
13
11
17
0.01
652293-10
Gaz
Inox 316 L
10
3/8"
13
11
23
0.03
652293-15
Gaz
Inox 316 L
15
1/2"
14
12
27
0.04
652293-20
Gaz
Inox 316 L
20
3/4"
17
14
30
0.04
652293-25
Gaz
Inox 316 L
25
1"
21
18
38
0.09
652293-32
Gaz
Inox 316 L
32
1"1/4
21
18
50
0.17
652293-40
Gaz
Inox 316 L
40
1"1/2
23
19
55
0.21
652293-50
Gaz
Inox 316 L
50
2"
25
21
65
0.28
652293-65
Gaz
Inox 316 L
65
2"1/2
30
26
83
0.51
652293-80
Gaz
Inox 316 L
80
3"
40
36
96
0.86
652293-100
Gaz
Inox 316 L
100
4"
40
36
124
1.33
652295-6
NPT
Inox 316 L
6
1/8"
13
11
14
0.01
652295-8
NPT
Inox 316 L
8
1/4"
13
11
17
0.01
652295-10
NPT
Inox 316 L
10
3/8"
13
11
23
0.03
652295-15
NPT
Inox 316 L
15
1/2"
14
12
27
0.04
652295-20
NPT
Inox 316 L
20
3/4"
17
14
30
0.04
652295-25
NPT
Inox 316 L
25
1"
21
18
38
0.09
652295-32
NPT
Inox 316 L
32
1"1/4
25
18
50
0.17
Show compressed display (23 products)
Order numberBéné Inox 652293-80
ShorttextFemale cap - Stainless steel 316L
Latest change05.02.2021 14:29:19
Unit

Classifications

CNS

CNSERPBASE Object Properties