Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
333 - FEMALE TEE
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
333 - FEMALE TEE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
333004004
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
L2 [mm]
D1 [mm]
D2 [mm]
R [Inch]
H [mm]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
333001601
400
16 X ½" X 16
112.0
42.5
20.5
39.0
17.5
1/2
38.25
54
Polypropylene
16
320
333001602
400
16 X ¾" X 16
113.5
46.5
18.5
39.0
17.5
3/4
28.75
58
Polypropylene
16
320
333002001
400
20 X ½" X 20
128.0
48.5
20.5
46.0
22.0
1/2
40.00
84
Polypropylene
16
225
333002002
400
20 X ¾" X 20
130.0
48.5
23.0
46.0
22.0
3/4
43.00
88
Polypropylene
16
225
333002501
400
25 X ½" X 25
140.5
52.5
17.0
52.0
27.0
1/2
41.50
106
Polypropylene
16
160
333002502
400
25 X ¾" X 25
140.5
52.5
20.0
52.0
27.0
3/4
44.00
108
Polypropylene
16
160
333002503
400
25 X 1" X 25
140.5
55.5
21.5
52.0
27.0
1
36.50
121
Polypropylene
16
160
333003202
400
32 X ¾" X 32
177.5
63.0
18.5
62.5
33.5
3/4
51.25
184
Polypropylene
16
100
333003203
400
32 X 1" X 32
177.5
63.0
22.5
62.5
33.5
1
53.75
175
Polypropylene
16
100
333004004
400
40 X 1 ¼" X 40
220.5
75.0
24.0
78.0
41.0
1 1/4
65.00
364
Polypropylene
16
45
333004005
400
40 X 1 ½" X 40
223.0
76.0
24.0
78.0
41.0
1 1/2
64.50
364
Polypropylene
16
45
333005005
400
50 X 1 ½" X 50
250.5
84.5
27.0
91.0
51.0
1 1/2
69.50
533
Polypropylene
16
30
333005006
400
50 X 2" X 50
251.0
84.5
30.5
91.0
51.0
2
74.00
548
Polypropylene
16
30
333006306
400
63 X 2" X 63
312.5
101.0
37.0
108.5
65.0
2
95.50
871
Polypropylene
16
18
333006307
400
63 X 2 ½" X 63
316.0
101.0
35.0
108.5
65.0
2 1/2
97.50
936
Polypropylene
16
18
333007506
400
75 X 2" X 75
338.0
121.0
30.5
129.0
77.0
2
92.00
1275
Polypropylene
16
10
333007507
400
75 X 2 ½" X 75
338.0
121.0
36.0
129.0
77.0
2 1/2
97.00
1350
Polypropylene
16
10
333007508
400
75 X 3" X 75
338.0
121.0
39.5
129.0
77.0
3
104.00
1370
Polypropylene
16
10
Show compressed display (20 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ELYSEE
- 333
Order number
333004004
Shorttext
FEMALE TEE
Latest change
25.03.2024 10:15:07
Unit
Keywords
Compression Fittings
Epsilon
FEMALE TEE
Serie
Classifications
By BIM categories
BIM_FITTINGS Fittings
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment
OmniClass
23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing
Revit
RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture
Uniclass2015
65_52_63 65 52 63 - Pipes and fittings