Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Baumer Group
Products
Object detection
Fiber optic sensors
FUF - Fiber optic cables
Baumer Group
Products
Object detection
Fiber optic sensors
FUF - Fiber optic cables
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FUF 050B1002
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
type
TYPE
type of head (fiber optic cable)
FOH
length (fiber optic cable)
LFOC
Typecode
TC
Article number
AN
Website
WS
EPLAN
EP
Sensing distance Tw
TW
bending radius
BR
cable jacket diameter
CJD
material cable jacket
MCJ
material (fiber optic cable)
MFOC
material (head)
MH
operating temperature
OT
Weight
WT [g]
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
Diffuse type
cylindrical smooth
50 cm
FUF 050A2003
10210846
210 mm
20 mm (stat.) | 36 mm (dynam.)
6 mm
Brass chromium plate
Glass
Aluminum
-25 ... +250 °C
42
Diffuse type
cylindrical smooth
50 cm
FUF 050A2004
10217044
35 mm
15 mm (stat.) | 24 mm (dynam.)
4 mm
Brass chromium plate
Glass
Aluminum
-25 ... +250 °C
26
Diffuse type
cylindrical smooth
50 cm
FUF 050A2005
10217043
35 mm
15 mm (stat.) | 24 mm (dynam.)
4 mm
Brass chromium plate
Glass
Aluminum
-25 ... +250 °C
26
Diffuse type
cylindrical smooth
50 cm
FUF 050A2007
10220095
70 mm
15 mm (stat.) | 30 mm (dynam.)
5 mm
Brass chromium plate
Glass
Aluminum
-25 ... +250 °C
30
Diffuse type
cylindrical smooth
50 cm
FUF 050A2011
10229240
115 mm
15 mm (stat.) | 30 mm (dynam.)
5 mm
Brass chromium plate
Glass
Aluminum
-25 ... +250 °C
24
Diffuse type
Rectangular
50 cm
FUF 050A3001
10258783
210 mm
20 mm (stat.) | 36 mm (dynam.)
6 mm
Brass chromium plate
Glass
Aluminum
-25 ... +250 °C
40
Diffuse type
cylindrical smooth (radial)
50 cm
FUF 050A4002
10210286
115 mm
15 mm (stat.) | 30 mm (dynam.)
5 mm
Brass chromium plate
Glass
Aluminum
-25 ... +120 °C
32
Diffuse type
cylindrical smooth (radial)
50 cm
FUF 050A4004
10218385
35 mm
15 mm (stat.) | 24 mm (dynam.)
4 mm
Brass chromium plate
Glass
Aluminum
-25 ... +120 °C
29
Diffuse type
cylindrical smooth (radial)
50 cm
FUF 050A4005
10229665
70 mm
15 mm (stat.) | 30 mm (dynam.)
5 mm
Brass chromium plate
Glass
Aluminum
-25 ... +120 °C
32
Diffuse type
cylindrical threaded (axial)
50 cm
FUF 050B1001
10258983
230 mm
20 mm (stat.) | 36 mm (dynam.)
6 mm
Brass chromium plate
Glass
Brass
-25 ... +250 °C
40
Diffuse type
cylindrical threaded (axial)
50 cm
FUF 050B1002
10210372
200 mm
20 mm (stat.) | 36 mm (dynam.)
6 mm
Brass chromium plate
Glass
Brass
-25 ... +250 °C
38
Diffuse type
cylindrical threaded (axial)
50 cm
FUF 050B1003
10217001
25 mm
15 mm (stat.) | 24 mm (dynam.)
4 mm
Brass chromium plate
Glass
Brass
-25 ... +250 °C
25
Diffuse type
cylindrical threaded (axial)
50 cm
FUF 050B1005
10213828
60 mm
15 mm (stat.) | 30 mm (dynam.)
5 mm
Brass chromium plate
Glass
Brass
-25 ... +250 °C
29
Diffuse type
cylindrical threaded (axial)
50 cm
FUF 050B1011
10217075
100 mm
15 mm (stat.) | 30 mm (dynam.)
5 mm
Brass chromium plate
Glass
Brass
-25 ... +250 °C
30
Diffuse type
cylindrical smooth
50 cm
FUF 050B2001
10259014
230 mm
20 mm (stat.) | 36 mm (dynam.)
6 mm
Brass chromium plate
Glass
Aluminum
-25 ... +250 °C
40
Diffuse type
cylindrical smooth
50 cm
FUF 050B2002
10210371
200 mm
20 mm (stat.) | 36 mm (dynam.)
6 mm
Brass chromium plate
Glass
Aluminum
-25 ... +250 °C
36
Diffuse type
cylindrical smooth
50 cm
FUF 050B2003
10217017
25 mm
15 mm (stat.) | 24 mm (dynam.)
4 mm
Brass chromium plate
Glass
Aluminum
-25 ... +250 °C
12
Diffuse type
cylindrical smooth
50 cm
FUF 050B2004
10215048
25 mm
15 mm (stat.) | 24 mm (dynam.)
4 mm
Brass chromium plate
Glass
Aluminum
-25 ... +250 °C
21
Diffuse type
cylindrical smooth
50 cm
FUF 050B2005
10217054
60 mm
15 mm (stat.) | 30 mm (dynam.)
5 mm
Brass chromium plate
Glass
Aluminum
-25 ... +250 °C
28
Show compressed display (64 products)
Part information
Similar parts
Request for quote (RFQ)
Baumer Group
- FUF
Order number
10210372
Shorttext
Fiber optic cables
Latest change
05.11.2025 12:56:03
Unit
Keywords
Fiber optic
Fiber optic cables
Object detection
Classifications
By Categories
Plant_Design Plant Design
Automation Automation
Electronics Electronics
Electrical_Engineering Electrical Engineering
Sensors Sensors
Handling_Technique Handling Technique
Semiconductor_Technology Semiconductor Technology
Robotics Robotics
Packaging_Technology Packaging Technology
Light_Barrier Light Barrier
Control_and_Feedback_Control_Systems Control and Feedback Control Systems
Conveyor_Technology Conveyor Technology
Optoelectronics Optoelectronics
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties