2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

72-1-4243

Expand Table
EN
1/5
PREVIEW
Reference
REF
Material
MATERIAL
Finish
FINISH
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
Pin material
PIN_MATERIAL
Note
NOTE
weight
WEIGHT [g]
Link to PINET website
WEB
1
72-1-4243
6082 T5 alu
anodised
915
31.75
1.3
2.2
12.7
stainless steel
undrilled
150
https://webstore.pinet-industrie.com/en/products/30242-finalu-continuous-hinge.html
Show compressed display (1 product)
Order number72-1-4243
ShorttextFinAlu® continuous hinge
Latest change23.02.2024 14:10:45
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties