Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 80077, BN 85295 Finishing washers machined, for 90° countersunk head screws
BN 85295 - Finishing washers machined, for 90° countersunk head screws (NFE 27-619), stainless steel A4
Bossard Catalog
...
BN 85295 - Finishing washers machined, for 90° countersunk head screws (NFE 27-619), stainless steel A4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 85295 8307474 finishing washer M5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
for screws
D [mm]
Inner diameter
DA [mm]
Outer diameter
DW [mm]
Diameter
D3 [mm]
Height
H [mm]
1
|
M3
2
|
M4
3
|
M5
4
|
M6
5
|
M8
6
|
M10
8307458
NFE 27-619
Stainless steel A4
M3
3.5
9
6.5
2.0
8307466
NFE 27-619
Stainless steel A4
M4
4.5
11
8.0
2.5
8307474
NFE 27-619
Stainless steel A4
M5
5.5
14
10.0
3.0
8307482
NFE 27-619
Stainless steel A4
M6
7.0
16
12.0
3.5
8307490
NFE 27-619
Stainless steel A4
M8
9.0
22
16.0
4.5
8307504
NFE 27-619
Stainless steel A4
M10
11.0
28
20.0
5.5
Show compressed display (6 products)
Part information
Similar parts
Request for quote (RFQ)
Bossard Catalog
- BN 85295
Order number
8307474
Shorttext
Finishing washers machined, for 90° countersunk head screws (NFE 27-619), stainless steel A4
Latest change
10.03.2025 09:26:11
Unit
Keywords
Catalog
Fastening technology
Finishing washers
Standard
countersunk head screws
fastening elements
machined
stainless steel
washers
Classifications
CNS
CNSERPBASE Object Properties