Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 5386 Finishing washers
BN 5386 - Finishing washers, PA 6.6, black
Bossard Catalog
...
01.100.300.50 Finishing Washers
BN 5386 Finishing washers
BN 5386 - Finishing washers, PA 6.6, black
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 5386 1388428 finishing washer M4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
Material
BNMAT
Surface
BNSURFACE
Nominal diameter
D [mm]
D1 [mm]
D2 [mm]
D3 [mm]
A [mm]
H [mm]
1
|
M3
2
|
M4
3
|
M5
4
|
M6
5
|
M8
1388401
Polyamide PA 6.6
black
3.000
3.200
6.000
8.500
1.200
2.200
1388428
Polyamide PA 6.6
black
4.000
4.300
8.000
10.500
1.700
2.800
1388436
Polyamide PA 6.6
black
5.000
5.300
10.000
12.700
2.200
3.400
1388460
Polyamide PA 6.6
black
6.000
6.400
12.000
15.000
2.700
4.000
1388525
Polyamide PA 6.6
black
8.000
8.400
16.000
20.000
3.500
5.000
Show compressed display (5 products)
Part information
Similar parts
Request for quote (RFQ)
Bossard Catalog
- BN 5386
Order number
1388428
Shorttext
Finishing washers, PA 6.6, black
Latest change
10.03.2025 09:14:31
Unit
Keywords
Catalog
Fastening technology
Finishing washers
Standard
black
fastening elements
washers
Classifications
CNS
CNSERPBASE Object Properties
Order Number
1388428