2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A88150CR

Expand Table
EN
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
MAT
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Codes
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
1
A88150CR
Architecture
350
Chrome-plated
INDA
A88150CR
INDA TOWEL HOLDER A88150
INDISSIMA L3.9xH3xP40 Chromo
Brand: INDA Serie: INDISSIMA PORTA SALVIETTE Prod. No.: A88150 L3.9xH3xP40 Chromo
EAN-13:8021586771919
Standard article
CURRENT
0
3
Show compressed display (1 configurable product)
Order numberA88150CR
ShorttextFixed towel holder
Latest change22.10.2025 12:38:59
Unit

Classifications

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based