Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
34_cylinders/connecting_parts
FJCNF, FJCNFS, FJCNFSS - Floating Joints - Cylinder Connector - Male Thread Type - F Dimension Standard
Misumi
...
FJCNF, FJCNFS, FJCNFSS - Floating Joints - Cylinder Connector - Male Thread Type - F Dimension Standard
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FJCNF8-12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Hardness
HARD
M
M
F
F [mm]
MxPitch (Coarse Thread)
MP
L
L [mm]
D
D [mm]
H
H [mm]
T
T [mm]
W
W [mm]
L1
L1 [mm]
SR
SR [mm]
1
2
3
4
5
6
7
8
9
10
FJCNF3-5
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
3
5
3X0.5
14
12
17
5
10
6
40
FJCNF4-6
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
4
6
4X0.7
14
12
17
5
10
6
40
FJCNF5-7
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
5
7
5X0.8
16
14
19
6
12
8
50
FJCNF6-10
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
6
10
6X1.0
16
14
19
6
12
8
50
FJCNF8-12
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
8
12
8X1.25
20
16
23
8
14
10
60
FJCNF10-15
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
10
15
10X1.5
20
20
27
8
17
10
60
FJCNF12-16
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
12
16
12X1.75
25
25
34
10
22
12
100
FJCNF16-18
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
16
18
16X2.0
30
32
43
12
27
15
100
FJCNF20-25
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
20
25
20X2.5
55
40
52
15
32
18
200
FJCNF22-28
1045 Carbon Steel
Black Oxide
45~50HRC Surface Induction Hardening
22
28
22X2.5
55
40
52
15
32
18
200
Show compressed display (10 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- FJCNF, FJCNFS, FJCNFSS
Shorttext
Floating Joints - Cylinder Connector - Male Thread Type - F Dimension Standard
Latest change
29.11.2024 04:28:37
Unit
Keywords
Connector
Cylinder
Dimension Standard
Floating Joints
Male Thread Type
metric
Classifications
CNS
CNSERPBASE Object Properties