Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
34_cylinders/connecting_parts
FJAT-H, FJATS-H, FJBT-H, FJCT-H, FJCTS-H - Floating Joints - Flange Mounting - Dual Mountable Side Flange
Misumi
...
FJAT-H, FJATS-H, FJBT-H, FJCT-H, FJCTS-H - Floating Joints - Flange Mounting - Dual Mountable Side Flange
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FJAT-H10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Material
MAT
Type Selection
TS
M
M
A
A [mm]
D1
D1 [mm]
D2
D2 [mm]
t
TT [mm]
F
F [mm]
P.C.D.
PCD [mm]
M1
M1
E
E [mm]
G
G [mm]
1
2
3
4
5
FJAT-H8
1045 Carbon Steel Equivalent
Standard
8
51
24
17
8
16
37
M6
0
0
FJAT-H10
1045 Carbon Steel Equivalent
Standard
10
54
28
21
8
16
40
M6
0
0
FJAT-H14
1045 Carbon Steel Equivalent
Standard
14
70
36
27
10
20
52
M8
0
0
FJAT-H18
1045 Carbon Steel Equivalent
Standard
18
90
46
35
12
24
68
M10
0
0
FJAT-H22
1045 Carbon Steel Equivalent
Standard
22
106
56
44
15
30
80
M12
0
0
Show compressed display (5 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- FJAT-H, FJATS-H, FJBT-H, FJCT-H, FJCTS-H
Shorttext
Floating Joints - Flange Mounting - Dual Mountable Side Flange
Latest change
29.11.2024 04:28:36
Unit
Keywords
Dual
Flange
Flange Mounting
Floating Joints
Mountable
Side
metric
Classifications
CNS
CNSERPBASE Object Properties