Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
Floor mounting
Floor Mounting Plates Series 40
Plate 40/18 - Floof Mounting Plates Series 40
Maschinenbau Kitz
...
Floor mounting
Floor Mounting Plates Series 40
Plate 40/18 - Floof Mounting Plates Series 40
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
50.03.0026
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTIKELNR
Description
BZ1
Material (DE)
MTR
Surface
OBRFL
Measure
ABM
Colour
FRB
Gewicht stk
GW1 [kg/stk]
Material (EUR)
MTR1
1
50.03.0026
Plate 40/18
Aluminium
tumbled
180 x 80 x 15 mm
Alu
0,58
EN AW-2017A T4
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Maschinenbau Kitz
- Plate 40/18
Order number
50.03.0026
Shorttext
Floof Mounting Plates Series 40
Latest change
21.07.2025 13:14:58
Unit
Keywords
Accessory
Components
Floor Mounting
Mounting Plates
Plate
Plates
Profile
Series
Systems
Technology
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties