2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Fluted grip knob BT.12 AV-B-M5

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
d6H
DIM02
L
DIM03 [mm]
d1
DIM04 [mm]
l2
DIM05 [mm]
h
DIM06 [mm]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
3
4
5
6
7310
BT.12 AV-B-M3
12
M3
12.0
9.5
4
6
4
Product details
7311
BT.12 AV-B-M4
12
M4
12.0
9.5
4
6
3
Product details
7312
BT.12 AV-B-M5
12
M5
12.0
9.5
4
6
3
Product details
7320
BT.16 AV-B-M3
16
M3
13.5
11.0
5
6
6
Product details
7321
BT.16 AV-B-M4
16
M4
13.5
11.0
5
6
5
Product details
7322
BT.16 AV-B-M5
16
M5
13.5
11.0
5
6
4
Product details
Show compressed display (6 products)
Order number7312
ShorttextFluted grip knobs
Latest change15.10.2025 09:04:24
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties