Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Elesa+Ganter
Clamping knobs
BT-AV
BT-AV-p - Fluted grip knobs
Elesa+Ganter
Clamping knobs
BT-AV
BT-AV-p - Fluted grip knobs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Fluted grip knob BT.12 AV-p-M5x16
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
d6g
DIM02
L
DIM03 [mm]
d1
DIM04 [mm]
l
DIM05 [mm]
l2
DIM06 [mm]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
3
4
5
6
7
8
9
10
11
12
13
7337
BT.12 AV-p-M3x6
12
M3
12.0
9.5
6
4.0
4
Product details
7338
BT.12 AV-p-M3x10
12
M3
12.0
9.5
10
4.0
5
Product details
7340
BT.12 AV-p-M4x6
12
M4
12.0
9.5
6
4.0
5
Product details
7341
BT.12 AV-p-M4x10
12
M4
12.0
9.5
10
4.0
6
Product details
7343
BT.12 AV-p-M5x10
12
M5
12.0
9.5
10
4.0
6
Product details
7344
BT.12 AV-p-M5x16
12
M5
12.0
9.5
16
4.0
7
Product details
7347
BT.16 AV-p-M3x6
16
M3
13.5
11.0
6
5.0
6
Product details
7348
BT.16 AV-p-M3x10
16
M3
13.5
11.0
10
5.0
7
Product details
7350
BT.16 AV-p-M4x6
16
M4
13.5
11.0
6
5.0
7
Product details
7351
BT.16 AV-p-M4x10
16
M4
13.5
11.0
10
5.0
8
Product details
7356
BT.16 AV-p-M4x16
16
M4
13.5
11.0
16
5.0
9
Product details
7371
BT.16 AV-p-M5x10
16
M5
13.5
11.0
10
5.0
9
Product details
7376
BT.16 AV-p-M5x16
16
M5
13.5
11.0
16
5.0
10
Product details
Show compressed display (13 products)
Part information
Similar parts
Request for quote (RFQ)
Elesa+Ganter
- BT-AV-p
Order number
7344
Shorttext
Fluted grip knobs
Latest change
15.10.2025 09:04:24
Unit
Keywords
Clamping knobs
Fluted grip
knobs
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties