2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MACP401-8A-HT

Expand Table
EN
1/5
Model
MODEL
Port Size
PS
Exterior Color
EC
Pressure Type
PRESSURE
Pressure gauge/Pressure switch
PG
Drain
DRAIN
Float Switch
FS
Pressure Switch
SWITCH
Flow Direction
DIRECTION
Filter Element
FE
Shutoff Valve
SV
Port Thread
PT
1
MACP401
8A:1/4
Blank:Black and silver
Blank:standard
Blank:Pressure gauge (PG-20)
Blank:Semi-auto drain
Blank: Without
Blank:without pressure switch
Blank: Left to right
Blank:40 um
HT:MVHT-400-3H
Blank:Rc thread
Show compressed display (1 configurable product)
ShorttextF.R.L. Unit
Latest change03.12.2025 07:10:09
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties