Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSG VU1 (2.5 Folds)
Bellows Suction Cups FSG VU1 (2.5 Folds) - FSG 30 VU1-72 G1/4-IG
Schmalz
...
Bellows Suction Cups FSG VU1 (2.5 Folds)
Bellows Suction Cups FSG VU1 (2.5 Folds) - FSG 30 VU1-72 G1/4-IG
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SCHMALZ 10.01.06.00166 FSG 30 VU1-72 G1/4-IG
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Name
NAME
NNCUSTOM
NTCUSTOM
NBCUSTOM
LINACUSTOM
Order number
ARTNR
d2
C126 [mm]
dn
C124 [mm]
Dmax(S)
C1688 [mm]
Ds
C614 [mm]
G1
C132
H
C117 [mm]
LG1
C133 [mm]
SW1
C140 [mm]
Z
C171 [mm]
Saugkraft
C556 [N]
Abreißkraft
C551 [N]
1
10_01_06_00166
FSG 30 VU1-72 G1/4-IG
Balgsauggreifer (rund)
FSG 30 VU1-72 G1/4-IG
FSG 30 VU1-72 G1/4-IG
10.01.06.00166
15
3.5
31.5
29
G1/4"-IG
55
12
17
15
13.5
32
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Schmalz
- Bellows Suction Cups FSG VU1 (2.5 Folds)
Order number
10.01.06.00166
Shorttext
FSG 30 VU1-72 G1/4-IG
Latest change
26.08.2024 12:32:32
Unit
Keywords
Bellows
Suction Cups
Vacuum Components
Vacuum suction
pads
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties