2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FSGA 11 SI-55 G1/8-AG

Expand Table
EN
1/5
Type
CNSORDERNO
Part no.
ARTNR
Customs Tariff Number
CTN
d2
D2 [mm]
Dmax(S)
DMAX [mm]
dn
DN [mm]
Ds
DS [mm]
G1
G1
H
H [mm]
LG1
LG1 [mm]
SW1
SW1 [mm]
Stroke
Z [mm]
Suction cup material
SCM
Material hardness
MH
Size
S
Number of folds
NOF
Connection
C
Curve radius (min) (convex)
CR [mm]
Volume
V [cm^3]
1
FSGA 11 SI-55 G1/8-AG
10.01.06.00085
39269097
5.05
13
3.5
10.2
G1/8"-M
22
7.5
14
4
Silicone SI
55 Shore A
11
1.5
G1/8-M
10
0.23
Show compressed display (1 product)
Order number10.01.06.00085
ShorttextFSGA 11 SI-55 G1/8-AG
Latest change26.08.2024 12:32:40
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties