2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FSGA 16 NBR-55 M5-AG

Expand Table
EN
1/5
Type
CNSORDERNO
Part no.
ARTNR
Customs Tariff Number
CTN
d2
D2 [mm]
Dmax(S)
DMAX [mm]
dn
DN [mm]
Ds
DS [mm]
G1
G1
H
H [mm]
LG1
LG1 [mm]
SW1
SW1 [mm]
Stroke
Z [mm]
Suction cup material
SCM
Material hardness
MH
Size
S
Number of folds
NOF
Connection
C
Curve radius (min) (convex)
CR [mm]
Volume
V [cm^3]
1
FSGA 16 NBR-55 M5-AG
10.01.06.00078
40169997
8
18.5
2.5
15
M5-M
24
5
7
7
Nitrile rubber NBR
55 Shore A
16
1.5
M5-M
20
0.75
Show compressed display (1 product)
Order number10.01.06.00078
ShorttextFSGA 16 NBR-55 M5-AG
Latest change26.08.2024 12:32:38
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties