Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSGA (1.5 Folds)
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 53 SI-55 G1/4-IG
Schmalz
...
Bellows Suction Cups FSGA (1.5 Folds)
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 53 SI-55 G1/4-IG
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FSGA 53 SI-55 G1/4-IG
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
CNSORDERNO
Part no.
ARTNR
Customs Tariff Number
CTN
d2
D2 [mm]
Dmax(S)
DMAX [mm]
dn
DN [mm]
Ds
DS [mm]
G1
G1
H
H [mm]
LG1
LG1 [mm]
SW1
SW1 [mm]
Stroke
Z [mm]
Suction cup material
SCM
Material hardness
MH
Size
S
Number of folds
NOF
Connection
C
Curve radius (min) (convex)
CR [mm]
Volume
V [cm^3]
1
FSGA 53 SI-55 G1/4-IG
10.01.06.00073
39269097
33.01
60
4.4
49.54
G1/4"-F
49
12
17
12
Silicone SI
55 Shore A
53
1.5
G1/4"-F
100
26.49
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Schmalz
- Bellows Suction Cups FSGA (1.5 Folds)
Order number
10.01.06.00073
Shorttext
FSGA 53 SI-55 G1/4-IG
Latest change
26.08.2024 12:32:37
Unit