2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GN 750 080,-,-,-,-

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
GN 750 013,-,-,-,-
NC.060.29.00750.013
13.0
1.3047
740
740
965
740
13
0
50
96
GN 750 025,-,-,-,-
NC.060.29.00750.025
25.0
1.3161
740
740
974
740
25
0
50
120
GN 750 038,-,-,-,-
NC.060.29.00750.038
38.0
1.4245
740
740
1054
740
38
0
50
146
GN 750 050,-,-,-,-
NC.060.29.00750.050
50.0
1.3971
740
740
1034
740
50
0
50
170
GN 750 063,-,-,-,-
NC.060.29.00750.063,5
63.5
1.4625
740
740
1082
740
63.5
0
50
197
GN 750 080,-,-,-,-
NC.060.29.00750.080
80.0
1.4393
740
740
1065
740
80
0
50
230
GN 750 100,-,-,-,-
NC.060.29.00750.100
100.0
1.4554
740
740
1077
740
100
0
50
270
GN 750 125,-,-,-,-
NC.060.29.00750.125
125.0
1.4692
740
740
1087
740
125
0
50
320
GN 750 137,-,-,-,-
NC.060.29.00750.137,5
137.5
1.4744
740
740
1091
740
137.5
0
50
345
GN 750 150,-,-,-,-
NC.060.29.00750.150
150.0
1.4788
740
740
1094
740
150
0
50
370
GN 750 160,-,-,-,-
NC.060.29.00750.160
160.0
1.4819
740
740
1097
740
160
0
50
390
GN 750 175,-,-,-,-
NC.060.29.00750.175
175.0
1.4860
740
740
1100
740
175
0
50
420
GN 750 200,-,-,-,-
NC.060.29.00750.200
200.0
1.5091
740
740
1117
740
200
0
50
470
Show compressed display (13 configurable products)
Order numberGN 750 080,-,-,-,-
ShorttextGAS SPRINGS - Heavy Duty
Latest change25.06.2025 06:55:43
Unit

Classifications

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties