2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FD 300 032,-,-,-

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
FD 300 010,-,-,-
NC.060.09.00300.010
10.0
1.2085
300
300
363
300
10
0
38
70
FD 300 013,-,-,-
NC.060.09.00300.013
13.0
1.2387
300
300
372
300
13
0
38
76
FD 300 016,-,-,-
NC.060.09.00300.016
16.0
1.2447
300
300
373
300
16
0
38
82
FD 300 019,-,-,-
NC.060.09.00300.019
19.0
1.2564
300
300
377
300
19
0
38
88
FD 300 025,-,-,-
NC.060.09.00300.025
25.0
1.2731
300
300
382
300
25
0
38
100
FD 300 032,-,-,-
NC.060.09.00300.032
32.0
1.2860
300
300
386
300
32
0
38
114
FD 300 038,-,-,-
NC.060.09.00300.038
38.0
1.2938
300
300
388
300
38
0
38
126
FD 300 050,-,-,-
NC.060.09.00300.050
50.0
1.3045
300
300
391
300
50
0
38
150
FD 300 063,-,-,-
NC.060.09.00300.063,5
63.5
1.3121
300
300
394
300
63.5
0
38
177
FD 300 080,-,-,-
NC.060.09.00300.080
80.0
1.3182
300
300
395
300
80
0
38
210
FD 300 100,-,-,-
NC.060.09.00300.100
100.0
1.3231
300
300
397
300
100
0
38
250
FD 300 125,-,-,-
NC.060.09.00300.125
125.0
1.3271
300
300
398
300
125
0
38
300
Show compressed display (12 configurable products)
Order numberFD 300 032,-,-,-
ShorttextGAS SPRINGS - Low Profile
Latest change25.06.2025 06:55:44
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties