2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FD 3000 050

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
FD 3000 025
NC.060.09.03000.025
25.0
1.4103
2945
2945
4153
2945
25
0
95
120
FD 3000 032
NC.060.09.03000.032
32.0
1.4302
2945
2945
4212
2945
32
0
95
134
FD 3000 038
NC.060.09.03000.038
38.0
1.4424
2945
2945
4248
2945
38
0
95
146
FD 3000 050
NC.060.09.03000.050
50.0
1.4590
2945
2945
4297
2945
50
0
95
170
FD 3000 063
NC.060.09.03000.063,5
63.5
1.4709
2945
2945
4332
2945
63.5
0
95
197
FD 3000 080
NC.060.09.03000.080
80.0
1.4804
2945
2945
4360
2945
80
0
95
230
FD 3000 100
NC.060.09.03000.100
100.0
1.4880
2945
2945
4382
2945
100
0
95
270
FD 3000 125
NC.060.09.03000.125
125.0
1.4942
2945
2945
4400
2945
125
0
95
320
Show compressed display (8 configurable products)
Order numberFD 3000 050
ShorttextGAS SPRINGS - Low Profile
Latest change25.06.2025 06:55:43
Unit

Classifications

CNS

CNSERPBASE Object Properties