2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CT 300 032 V2,-

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Supplier
SUPPLIER
Max. Stroke
HUBMAX [mm]
Flanges
FL
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
Safety Stroke
Q [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
CT 300 007 V2,-
NC.010.00.00300.007.2
AZOLGAS
7
1.2701
300
300
381
300
7
0
32
51
2
CT 300 010 V2,-
NC.010.00.00300.010.2
AZOLGAS
10
1.3184
300
300
396
300
10
0
32
57
2
CT 300 013 V2,-
NC.010.00.00300.013.2
AZOLGAS
13
1.3522
300
300
406
300
13
0
32
63
2
CT 300 016 V2,-
NC.010.00.00300.016.2
AZOLGAS
16
1.3773
300
300
413
300
16
0
32
69
2
CT 300 019 V2,-
NC.010.00.00300.019.2
AZOLGAS
19
1.3967
300
300
419
300
19
0
32
75
2
CT 300 025 V2,-
NC.010.00.00300.025.2
AZOLGAS
25
1.4245
300
300
427
300
25
0
32
87
2
CT 300 032 V2,-
NC.010.00.00300.032.2
AZOLGAS
32
1.4462
300
300
434
300
32
0
32
101
2
CT 300 038 V2,-
NC.010.00.00300.038.2
AZOLGAS
38
1.4595
300
300
438
300
38
0
32
113
2
CT 300 050 V2,-
NC.010.00.00300.050.2
AZOLGAS
50
1.4776
300
300
443
300
50
0
32
137
2
CT 300 063 V2,-
NC.010.00.00300.063.2
AZOLGAS
63
1.4902
300
300
447
300
63
0
32
163
2
CT 300 075 V2,-
NC.010.00.00300.075.2
AZOLGAS
75
1.4984
300
300
450
300
75
0
32
187
2
CT 300 080 V2,-
NC.010.00.00300.080.2
AZOLGAS
80
1.5011
300
300
450
300
80
0
32
197
2
CT 300 100 V2,-
NC.010.00.00300.100.2
AZOLGAS
100
1.5094
300
300
453
300
100
0
32
237
2
CT 300 125 V2,-
NC.010.00.00300.125.2
AZOLGAS
125
1.5163
300
300
455
300
125
0
32
287
2
Show compressed display (14 configurable products)
Order numberCT 300 032 V2,-
ShorttextGAS SPRINGS - Low Profile
Latest change25.06.2025 06:55:44
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberCT 300 032 V2,-
CNSPHYPROP Physical Properties