Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Blickle
Wheels and castors with rubber tyres
756271 - GEV 550/60K
Blickle
Wheels and castors with rubber tyres
756271 - GEV 550/60K
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
756271
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GEV 550/60K
GEV_550_60K
Article number of the manufacturer
MANUID
Short description
DESCSHORT
EAN
Name of manufacturer
MANUNAME
Planned delivery time
DELTIME
Wheel Ø
RADDURCHM [mm]
Wheel width
RADBREITE [mm]
LAGER
Load capacity at 4 km/h
TRAGF4KMH [kg]
Unit weight (kg)
WEIGHT [kg]
Tread material
MATERIALLAUFB
Wheel centre material
MATERIALRADK
Product type
PRODUKTTYP
Colour tread
FARBELAUFB
1
756271
GEV 550/60K
4047526117078
Blickle Räder+Rollen GmbH u. Co. KG
3
550
160
ball bearing
2700
80
Rubber
rugged grey cast iron
wheel
black
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Blickle
- 756271
Order number
756271
Shorttext
GEV 550/60K
Latest change
20.05.2025 10:06:59
Unit
Keywords
castors
rubber tyres
wheels
Classifications
By Functionality
BYFUNC_ROLLING Rolling
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-37-01-02 Wheel, standard (not automotive engineering)