Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 1385 Grooved pins type C, half length grooved with gorge
BN 1385 - Grooved pins type C, half length grooved with gorge (DIN 1469 C), steel, plain
Bossard Catalog
...
BN 1385 - Grooved pins type C, half length grooved with gorge (DIN 1469 C), steel, plain
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 1385 1153730 grooved pin C 4x30
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
Surface
BNSURFACE
Nominal diameter
D [mm]
Nominal length
L [mm]
Initial distance kerf +1/0
L1 [mm]
Point height ~
A [mm]
Diameter chamfer
D1 [mm]
± 1/2 IT14
L2 [mm]
Radius
R [mm]
L3 [mm]
Diameter kerf
D2 [mm]
Shear rate two-cut
SKZ [kN]
10
|
C 3x20
11
|
C 3x25
12
|
C 3x30
13
|
C 3x40
14
|
C 4x10
15
|
C 4x12
16
|
C 4x16
17
|
C 4x20
18
|
C 4x25
19
|
C 4x30
20
|
C 4x35
21
|
C 4x40
22
|
C 5x16
23
|
C 5x20
24
|
C 5x25
25
|
C 5x30
26
|
C 5x35
27
|
C 5x40
1153617
DIN 1469 C
Steel 11SMnPb30
plain
3.0
16
1.000
0.400
1.500
1.000
0.500
1.000
3.200
6.150
1153625
DIN 1469 C
Steel 11SMnPb30
plain
3.0
20
1.000
0.400
1.500
1.000
0.500
1.000
3.200
6.150
1153633
DIN 1469 C
Steel 11SMnPb30
plain
3.0
25
1.000
0.400
1.500
1.000
0.500
1.000
3.200
6.150
1153641
DIN 1469 C
Steel 11SMnPb30
plain
3.0
30
1.000
0.400
1.500
1.000
0.500
1.000
3.200
6.150
1153676
DIN 1469 C
Steel 11SMnPb30
plain
3.0
40
1.000
0.400
1.500
1.000
0.500
1.000
3.200
6.150
1153684
DIN 1469 C
Steel 11SMnPb30
plain
4.0
10
1.500
0.500
2.400
1.400
0.700
1.400
4.250
10.600
1153692
DIN 1469 C
Steel 11SMnPb30
plain
4.0
12
1.500
0.500
2.400
1.400
0.700
1.400
4.250
10.600
1153706
DIN 1469 C
Steel 11SMnPb30
plain
4.0
16
1.500
0.500
2.400
1.400
0.700
1.400
4.250
10.600
1153714
DIN 1469 C
Steel 11SMnPb30
plain
4.0
20
1.500
0.500
2.400
1.400
0.700
1.400
4.250
10.600
1153722
DIN 1469 C
Steel 11SMnPb30
plain
4.0
25
1.500
0.500
2.400
1.400
0.700
1.400
4.250
10.600
1153730
DIN 1469 C
Steel 11SMnPb30
plain
4.0
30
1.500
0.500
2.400
1.400
0.700
1.400
4.250
10.600
1153749
DIN 1469 C
Steel 11SMnPb30
plain
4.0
35
1.500
0.500
2.400
1.400
0.700
1.400
4.250
10.600
1153757
DIN 1469 C
Steel 11SMnPb30
plain
4.0
40
1.500
0.500
2.400
1.400
0.700
1.400
4.250
10.600
1153811
DIN 1469 C
Steel 11SMnPb30
plain
5.0
16
1.500
0.600
2.800
1.600
0.800
1.600
5.250
16.500
1153838
DIN 1469 C
Steel 11SMnPb30
plain
5.0
20
1.500
0.600
2.800
1.600
0.800
1.600
5.250
16.500
1153846
DIN 1469 C
Steel 11SMnPb30
plain
5.0
25
1.500
0.600
2.800
1.600
0.800
1.600
5.250
16.500
1153854
DIN 1469 C
Steel 11SMnPb30
plain
5.0
30
1.500
0.600
2.800
1.600
0.800
1.600
5.250
16.500
1153862
DIN 1469 C
Steel 11SMnPb30
plain
5.0
35
1.500
0.600
2.800
1.600
0.800
1.600
5.250
16.500
1153870
DIN 1469 C
Steel 11SMnPb30
plain
5.0
40
1.500
0.600
2.800
1.600
0.800
1.600
5.250
16.500
Show compressed display (39 products)
Part information
Similar parts
Request for quote (RFQ)
Bossard Catalog
- BN 1385
Order number
1153730
Shorttext
Grooved pins type C, half length grooved with gorge (DIN 1469 C), steel, plain
Latest change
10.03.2025 09:14:33
Unit