2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

33481 FEN-12/16-1-KF

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Piston diameter
KDM [mm]
Guiding
F
Stroke
HUB [mm]
HUBMAX [mm]
Extended position
HUBST [mm]
Weight
CNSMASSEXACT [kg]
1
2
3
4
5
6
7
8
35196
FEN
2026-02-28
8/10
GF
1
100.000
0
0.33280
35197
FEN
2026-02-28
8/10
KF
1
100.000
0
0.30080
19168
FEN
12/16
GF
1
200.000
0
0.49120
33481
FEN
12/16
KF
1
200.000
0
0.43020
19169
FEN
20
GF
1
250.000
0
0.87420
33482
FEN
20
KF
1
250.000
0
0.82920
19170
FEN
25
GF
1
250.000
0
0.86720
33483
FEN
25
KF
1
250.000
0
0.81420
Show compressed display (8 configurable products)
Shorttextguide unit
Latest change21.08.2024 11:03:54
Unit

Classifications

By Functionality

BYFUNC_GUIDING Guiding

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

51-01-09-07 Linear guide (pneumatics)
Manufacturer nameFesto

ECLASS 10.1

27-29-43-06 Linear guide (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 9.1

27-29-92-06 Linear guide (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 7.1

27-29-92-06 Linear guide (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.2

27-29-92-06 Linear guide (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 5.1

27-29-92-06 Linear guide (accessory, pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-92-06 Linear guide (accessory, pneumatics)